bosdyn-api==3.2.0 # via # bosdyn-client # bosdyn-core bosdyn-client==3.2.0 # via -r requirements.txt bosdyn-core==3.2.0 # via bosdyn-client certifi==2022.5.18.1 # via requests charset-normalizer==2.0.12 # via requests deprecated==1.2.13 # via # bosdyn-client # bosdyn-core grpcio #==1.46.3 (conflicts with base image) # via bosdyn-client idna==3.3 # via requests numpy==1.19.4 # via bosdyn-client protobuf==3.19.4 # via bosdyn-api pyjwt==2.4.0 # via bosdyn-client requests==2.27.1 # via bosdyn-client six #==1.16.0 (conflicts with base image) # via grpcio urllib3==1.26.9 # via requests wrapt #==1.14.1 (conflicts with base image) # via deprecated Pillow==9.4.0 opencv-python==4.6.0.66 # via network_compute_server.py